??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
705 - Pipe 5m
Bill of material
AGRU_22705004007_Pipe 5m_PE 100 blue_40X5.5 SDR7.4 MOP 16 bar_5000
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
705
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Pipe 5m
EXT_BEZ_4
Description 4
-
MATERIAL
Material
PE 100 blue
HERSTELLV
Manufacturing process
extruded
DA
Outside diameter (DAOD)
mm
S
mm
L
Länge
mm
Enter value for L
Länge
mm
cm
inch
ft