AGRU 11032323211 Adaptor Female Thread R-thread/FRP-reinforced PPR grey 32X1 SDR11 ISO S-5
agru
Industrial Piping Systems
PP Industrial Piping System
Fittings with short Spigot
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/fittings_with_short_spigot/032.prj},{NB=AGRU_11032323211_Adaptor Female Thread_R-thread/FRP-reinforced_PPR grey_32X1 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11032323211},{M=11032323211},{BILDCODE=032},{WEIGHT=0.033},{DIMENSIONLANG=32X1\" SDR11 ISO S-5},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=R-thread/FRP-reinforced},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=32.000},{S=2.900},{L=58.000},{L1=30.000},{L2=20.000},{SW=46.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=2},{XX=32X1 SDR11 ISO S-5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
032 - Adaptor Female Thread
Bill of material
AGRU_11032323211_Adaptor Female Thread_R-thread/FRP-reinforced_PPR grey_32X1 SDR11 ISO S-5
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11032323211
11032323211
M
Article number
11032323211
11032323211
BILDCODE
Image Code
032
WEIGHT
Weight
0.033
0.033
kg
DIMENSIONLANG
Dimension long
32X1" SDR11 ISO S-5
32X1" SDR11 ISO S-5
DURCHMESSER
Dimension short
32
32
EXT_BEZ_1
Description 1
Adaptor Female Thread
EXT_BEZ_2
Description 2
R-thread/FRP-reinforced
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
32.000
32.000
mm
S
2.900
2.900
mm
L
Dimension L
58.000
58.000
mm
L1
30.000
30.000
mm
L2
20.000
20.000
mm
SW
46.000
46.000
mm
RIN
1.000
1.000
Inch
KGEW
30.290
30.290
mm
E
Dimension E
33.250
33.250
mm
XX
32X1 SDR11 ISO S-5
32X1 SDR11 ISO S-5