??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
ETE - 平顶定向型脚轮
Bill of material
ETE-75F-H
CNSORDERNO
Bestellnummer
ETE-75F-H
CODE
ETE-75F-H
D
75 mm
H
104 mm
A
107 mm
B
82 mm
L1
80 mm
L2
85 mm
W1
60 mm
G
10.5 mm
PDF
el-75f-h.pdf
FZ
600 kg