??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PCBHH - V型槽定位块-平底型
Bill of material
PCBHH-L35
CNSORDERNO
订购号
CODE
代号
L
35 mm
L1
mm
L2
mm
A
25 mm
H
14 mm
D
9 mm
R
mm
PDF
pcbhh.pdf
YD
硬度
42-45HRC
CZ
材质
一般结构用钢