??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DPBFV - 链条导向件-带法兰槽钢单排横向型
Bill of material
DPBFV-06B
CNSORDERNO
Bestellnummer
CODE
代号
CCXL
尺寸系列
DG
导轨
超高分子量聚乙烯
FLCG
法兰槽钢
钢(镀锌)
L
2000 mm
B
30 mm
P
200 mm
B1
mm
D
47 mm
H
24 mm
H1
mm
S
mm
W
mm
C
mm
E
mm
T
1.5 mm
PDF
dpbfv.pdf