??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CNVL-3H - Terminal module
Stückliste
CAMOZZI CNVL-3H
IDNR
Ident number
MOD
Ident number
CNVL-3H
C
69.5 mm
D
46 mm
E
12 mm
F
29 mm
H
78 mm
I
11.5 mm
M
4.3 mm
N
14 mm
O
5 mm
P
6 mm
Q
32 mm