??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. S - Clevis Pin
Stückliste
S-160-200
IDNR
Ident number
MOD
Mod.
S-160-200
PHY
Ø cyl.
160-200
D
30 mm
L
179 mm
L1
170.5 mm
L2
H13
1.6 mm
L3
4.25 mm
INFO
Infotext
Information
Infotext