??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series PR precision regulators
Stückliste
PR1ATTACCHI.-M02
SERIE
PR
TAGLIA
ATTACCHI
TIPO
M= Manuale
PRESSIONE
A
G1/4
B
D
28.000 mm
F
30.000 mm
G
mm
I
mm
M
25.000 mm
N
mm
P
40.000 mm
Q
2.0 mm
R
mm
S
mm
T
mm
U
0 - 6
PESO
Weight