230A063005
Aircomp
Cylinders
Accessories
Accessories for series 230 242 245
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/cilindri/accessories/242_245/242_245_swivel_hinge.prj},{NB=230A063005(0)},{CODE=230A063005},{DI=63},{A=56.5},{O=15.0},{Z=32},{D=16},{ER=24.0},{S=45},{B=12},{E=9.0},{L=75},{RB=7.5},{N=6.5},{H=5},{M=-},{T=-},{ES=21},{RA=9.25},{ANGLE=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Aircomp
Description
Swivel hinge - Swivel hinge (DIN 648-K) with screws
Bill of material
230A063005
CODE
Code
230A063005
230A063005
DI
Ø
63
63
mm
A
56.5
56.5
mm
O
15.0
15.0
mm
Z
32
32
mm
D
16
16
mm
ER
24.0
24.0
mm
S
45
45
mm
B
12
12
mm
E
9.0
9.0
mm
L
75
75
mm
RB
7.5
7.5
mm
N
6.5
6.5
mm
H
5
5
mm
M
-
-
mm
T
-
-
mm
ES
21
21
mm
RA
9.25
9.25
mm
ANGLE
A
°