??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aircomp
Description
Shut-off valve CNOMO pilot - SV 3/8" 050 PRED. C. ELECTR. CNOMO
Bill of material
0502600001
CODE
Code
0502600001
REF
Reference
SV 3/8" 050 PRED. C. ELECTR. CNOMO
V
Version
Comando elettrico CNOMO
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
2580 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G3/8" Pollici
CS
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,37 Kg