??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
F+MF+CF Unit - F 5 PE SS+MF 0,01 PE+CF PE
Bill of material
0501800008
CODE
Code
REF
Reference
QMAX
recommended Max Flow rate (P1= 10 bar DP= 1 bar)
500 Nl/min
C
IN-OUT Connections
G3/8” Pollici
G
Filter filtering degree
5 µm
GM
Microfilter filtering degree
0,01 µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
CT
bowl capacity
42 cc
T
Working temperature
5 / +50 °C
CP
Max Torque
60 Nm
P
Weight
0,74 Kg