??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Aircomp
Description
lubricator - L 3/8” 050 PE
Bill of material
0501300025
CODE
Code
0501300025
REF
Reference
L 3/8” 050 PE
Q
Flow rate (P1=6,30 bar DP= 1 bar)
2060 Nl/min
C
Connection
G3/8" Pollici
PMAX
Max Inlet pressure
12,5 bar
CT
bowl capacity
68 cc
T
Working temperature
-5/+50 °C
CP
Max Torque
60 Nm
P
Weight
0,23 Kg