??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Aircomp
Description
vl vacuum filling lubricator - L 1/4” 042
Bill of material
0420300501
CODE
Code
REF
Reference
Q
Flow rate (P1=6,30 bar DP= 1 bar)
2060 Nl/min
C
Connection
G1/4” Pollici
PMAX
Max Inlet pressure
16 bar
PMIN
Minimum working pressure
4 bar
CT
bowl capacity
42 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,14 Kg