您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
0800300500
Aircomp
Air preparation
8 vl vacuum filling lubricators
line 080 3-4
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aircomp/trattamento_aria/8_lubrificatori_vl_caricamento_depressione/linea_080_3-4/lubrificatore_vl_caricamento_depressione_080.prj},{NB=0800300500},{CODE=0800300500},{REF=L 3/4\" 080 PE VL},{Q=3550},{C=G3/4”},{PMAX=min. 4 Bar – max 12,5 Bar},{CT=140},{T=-5 / +50},{CP=80},{P=0,695},{NBCUSTOM=0800300500},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\trattamento_aria3\\trattamento_aria\\8_lubrificatori_vl_caricamento_depressione\\linea_080_3-4\\lubrificatore_vl_caricamento_depressione_080\\080_Vl.csv},{NNCUSTOM=Lubrificatore vl caricamento depressione},{NTCUSTOM=L 3/4\" 080 PE VL},{LINACUSTOM=0800300500},{STEPFILE=080 L 34 PE VL},{PNGFILE=080_Vl_image},{DWGFILE=080_Vl_drawing},{PRJNAME=rattamento_aria\\8_lubrificatori_vl_caricamento_depressione\\linea_080_3-4\\lubrificatore_vl_caricamento_depressione_080}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
vl vacuum filling lubricator - L 3/4" 080 PE VL
Bill of material
0800300500
CODE
Code
0800300500
REF
Reference
L 3/4" 080 PE VL
Q
Flow rate (P1=6,30 bar DP= 1 bar)
3550
Nl/min
C
Connection
G3/4”
Pollici
PMAX
Working pressure
min. 4 Bar – max 12,5 Bar
bar
CT
bowl capacity
140
cc
T
Working temperature
-5 / +50
°C
CP
Max Torque
80
Nm
P
Weight
0,695
Kg