??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Aircomp
Description
MV ML5-AL4 15 PU ML - Microvalve with side ports
Bill of material
1000493101
CODE
Code
REF
Reference
F
Function
C
Connection
mm
Q
Flow rate
75 Nl/min
P
Working pressure
2 - 10 Bar
FA
Thrust force (6 bar)
8 N
R
Return
ML
O
Option
T
Size
15 mm
M
Material
Tecnopolimero