??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 5 PU ML OO P - 5-2 Pushrod valve
Bill of material
1202425001
CODE
Code
1202425001
REF
Reference
ME 1/8" 22 5 PU ML OO P
F
Function
5-2
C
Connection
G1/8 Pollici
Q
Flow rate
670 Nl/min
R
Return
ML
O
Option
OO
P
Working pressure
0÷10 Bar
FA
Thrust force (6 bar)
39 N
TA
Valve size
22 mm
M
Material
Tecnopolimero