??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 3 PS PM - 3-2 Sensible pushrod valve
Bill of material
1202523001
CODE
Code
REF
Reference
F
Function
3-2
C
Connection
G1/8 Pollici
Q
Flow rate
690 Nl/min
R
Return
PM
O
Option
P
Working pressure
1÷10 Bar
FA
Thrust force (6 bar)
9 N
TA
Valve size
22 mm
M
Material
Tecnopolimero