??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alaco Ladder
Description
560HD
Bill of material
560HD
ORDERNO
560HD
ABC
abc
-6.5
BRACKET_SPACING
bracket spacing
72
BRACKET_WIDTH
bracket width
3
CATEGORY
category
Generic Models
COST
cost
0
DEFAULT_ELEVATION
default elevation
0
FLOOR_MOUNT
floor mount
1
HEIGHT
height
140
MASSUNIT
massunit
1
NO__OF_BRACKET
no. of bracket
2
NO__OF_RUNG
no. of rung
12
PARTTYPE
parttype
Normal
RUNG_SPACING
rung spacing
12
SIDERAIL_SPACING
siderail spacing
16.25
VERSION
version
2021
WALL_OFFSET
wall offset
7
XYZ
xyz
146.5
Y
y
0
Z
z
140