??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Alfa Laval
Description
BS4825 - RJT Liner
Bill of material
9611303993
IDNR
Item number
DESC
Description
SHAPE
Shape
Liner
STANDARD
Standard
BS4825
MATERIAL
Material
1.4404 (316L)
SURFACE
Surface
Machined
ALSIS
AlfaLaval code
5047
SIZE
Size
mm
OD
Outer diameter
mm
ID
Inner diameter
mm
T
Thickness
mm
A
Diameter
mm
B
Width
12.7 mm
W
Weight
kg
INFO
Data sheet
Data sheet