您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9611311054
Alfa Laval
Installation Material
Clamp rings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/installation_material/clamp_rings/clamp_ring_allen_screws.prj},{NB=9611311054},{IDNR=9611311054},{NAME=CLAMP RING 76.1-304},{DESC=ALLEN SCREWS-CLAMP RING},{SHAPE=Clamp Ring},{STANDARD=},{MATERIAL=1.4301},{SURFACE=Machined},{OD1=99.0},{ID1=83.0},{ID2=95.0},{A1=18.0},{A2=4.65},{R1=3.0},{R2=4.0},{H1=2.0},{L1=126.0},{L2=112.95},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=1},{VERS2=2},{SIZE=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Alfa Laval
Description
Clamp Ring - Allen Screws
Bill of material
9611311054
IDNR
Item number
9611311054
9611311054
NAME
Name
CLAMP RING 76.1-304
CLAMP RING 76.1-304
DESC
Description
ALLEN SCREWS-CLAMP RING
SHAPE
Shape
Clamp Ring
STANDARD
Standard
MATERIAL
Material
1.4301
SURFACE
Surface
Machined
OD1
Diameter
99.0
99.0
mm
ID1
Diameter
83.0
83.0
mm
ID2
Diameter
95.0
95.0
mm
A1
Height
18.0
18.0
mm
L1
Distance
126.0
126.0
mm
L2
Distance
112.95
112.95
mm
INFOROW
Product Specification
Data Sheet ROW
SIZE
50
50