??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 60
HELP_VARIABLE
Company
Alfa Laval
Description
Tube holder for DIN
Bill of material
9611981232
IDNR
Item number
DESC
Description
STANDARD
Standard
DIN
SIZE
DN
mm
TYPE
Type
ATT
Attachment
MATERIAL
Material
1.4301 (304)
SURFACE
Surface finish
ALSIS
AlfaLaval code
5082
A
Width
mm
B
Height
mm
C
Width
20 mm
OD
Outer diameter
mm
ID
Inner diameter
mm
H
Hole distance
mm
S
Thickness
mm
D
Tube diameter
mm
W
Weight
kg
INFO
Data sheet
Data sheet