您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9614042521
Alfa Laval
Installation Material
Tubes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
CAD模型選擇
{alfalaval/installation_material/tubes/tubes_iso_2037.prj},{NB=9614042521(100)},{IDNR=9614042521},{LIVE=1},{DESC=9614042521- TUBE ISO 101.6X2 304L BC H3},{SHAPE=TUBE},{SIZE=101.60},{STANDARD=ISO2037},{OD=101.6},{ID=97.6},{T=2.0},{L=100},{MATERIAL=1.4307 (304L)},{FINISH=BC H3},{INFO1=Data sheet},{PORTSIZE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 48
HELP_VARIABLE
Company
Alfa Laval
Description
Tubes - Hygienic, ISO 2037
Bill of material
9614042521
IDNR
Order code
9614042521
9614042521
DESC
Description
9614042521- TUBE ISO 101.6X2 304L BC H3
9614042521- TUBE ISO 101.6X2 304L BC H3
SHAPE
Shape
TUBE
SIZE
Size
101.60
101.60
STANDARD
Standard
ISO2037
OD
Diameter
101.6
101.6
mm
ID
Diameter
97.6
97.6
mm
T
Thickness
2.0
2.0
mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
MATERIAL
Material
1.4307 (304L)
1.4307 (304L)
FINISH
Finish
BC H3
BC H3
INFO1
Product Specification
Data sheet