??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
TWISTER - Up to 2,000 LBS
Bill of material
STW42-A46H-ALT-RB
PN
Part Number
STW42-A46H-ALT-RB
SER
Series
Twister Series
TYPE
Type
FT
Fastening
SIZE
Size
D
Diameter
Inch
W
Tread Width
2 Inch
FIN
Finish
WT
Wheel Type
COL
Wheel Color
B
Bearing Type
H
Overall Height
5 5/8 Inch
CAP
Capacity
750 lbs.
WGT
Weight
5.82 lbs.
BR
Brake Options
R
Swivel Radius
2 7/8 Inch
SEAL
Seal Option
TG
Thread Guards
SW
Side Washers
SLO
Swivel Lock