??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Moldon Alum. Rubber - 250-600lbs.
Bill of material
W-7004-MAR-RB
PN
Part Number
W-7004-MAR-RB
SER
Series
Moldon Alum. Rubber
D
Diameter
Inch
W
Tread Width
2 Inch
B
Bearing Type
HUB
Hub Length
2 3/8 Inch
BORE
Standard Bore
1/2 Inch
CAP
Capacity
400 lbs.
WGT
Weight
0.00 lbs.
COL
Color
Black
SW
Side Washers
TG
Thread Guard
DUR
Durometer
95 Shore A