??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Nyroll - 800-1,800lbs.
Bill of material
W-6204-NYN-RB
PN
Part Number
W-6204-NYN-RB
SER
Series
Nyroll
D
Diameter
Inch
W
Tread Width
Inch
B
Bearing Type
CAP
Capacity
600 lbs.
HUB
Hub Length
1 13/16 Inch
BORE
Standard Bore
1 3/16 Inch
WGT
Weight
0.80 lbs.
COL
Color
White
SW
Side Washers
TG
Thread Guards
DUR
Durometer
75 - 85 D Scale