??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 F-1 - Support Element, cartridge flange, Spring advanced.
Bill of material
165092
BESTNR
Order No.
ARTNR
Article No.
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
N
SK
Support force at 350 bar
kN
C
Stroke
mm
HUB
Stroke
mm
Inserisci valore per HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
cm^3
MD
Tightening torque
40.5 Nm
A
Diameter
mm
B
mm
D
mm
E
mm
F
mm
G
Thread
mm
J
Thread x Depth
mm
M
Diameter
mm
SW
Width across flats
mm
OR1
OR-1 - O-ring
DI1
DI-1 - Seal
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes