??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6978CDA - Side clamping element with support
Bill of material
562197
BESTNR
Order No.
562197
ARTNR
Article No.
6978CDA-28
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
250 bar
BDMIN
min. operating pressure
30 bar
SK
Clamping force F1 at 150 bar
16,5 kN
SP2
Clamping force F1 at 250 bar
27.5 kN
HUB
Stroke
3
POS
Position
OR1
OR-1 / O-ring
562537
OR2
OR-2 / O-ring
562534
GEW
Weight
1250 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023157
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes