??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6418 - Support element, mechanical
Bill of material
75416
BESTNR
Order No.
75416
GR
Size
12
F
Support force F max.
8 kN
HUB
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
HUBMAX
5 mm
HMIN
H min.
78 mm
HMAX
H max.
83 mm
SW1
Width across flats
21 mm
SW2
Width across flats
6 mm
G
Thread
M12 mm
D
55 mm
D1
49.4 mm
H1
10 mm
H2
16 mm
H3
25 mm
H4
10.5 mm
GEW
Weight
939 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075415
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes