??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6419B-16-02 - Clamping jaw, M16
Bill of material
75424
BESTNR
Order No.
75424
GR
Size
16
BEZ
Version
Upper exchangeable clamping jaw
SPW
Clamping range
0 - 14
H
40 mm
H1
41 mm
H2
33.3 mm
H3
32 mm
H4
27.6 mm
GEW
Weight
380 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772075422
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes