??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6498 - Edge Clamp
Bill of material
73890
BESTNR
Order No.
GR
Size
NUT
for T-Slot
mm
MD
Tightening torque
Nm
H
mm
F1
Force F1
kN
F2
Force F2
kN
B
mm
B1
mm
B2
mm
B3
20 mm
D
Diameter
mm
E3
mm
G
Thread for T-Slot
mm
G1
Thread
mm
G2
Thread
M 6 mm
G3
Thread
M 6 mm
H1
mm
H2
mm
R
mm
SW
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes