??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6405 - Aluminium screw jack with magnetic base
Bill of material
75804
BESTNR
Order No.
GR
Size
HMIN
H min.
mm
HMAX
H max.
mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
30x4 mm
D1
50 mm
D2
50 mm
FMAX
F max.
30 kN
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes