??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6406M-88 - Aluminium screw jack with swarf protection and magnetic base
Bill of material
72868
BESTNR
Order No.
72868
FUSS
Base
Magnetic-base
HMIN
75 mm
HMAX
88 mm
HUBH
mm
값 입력 HUBH
mm
cm
inch
ft
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
F
max. Force F
30 kN
GEW
Weight
720 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772072865
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes