??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425AGF - Bearing, smooth, fixed
Bill of material
569434
BESTNR
Order No.
569434
D
Diameter
75 mm
D1
Diameter
6.0 mm
H
25.0 mm
R
140 mm
GEW
Weight
750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428815
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes