??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 14
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6347PP - Parallel supports-pairs, precision
Bill of material
370742
BESTNR
Order No.
H
Rated dimensional tolerance ±0,01
mm
TP
Pair tolerance
0.01
B
10 mm
L
150 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes