??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 24
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PSP_125 - Parallel supports-pairs, super-precision, 125 mm long
Bill of material
370312
BESTNR
Order No.
H
Rated dimensional tolerance ±0,01
mm
TP
Pair tolerance
IT5
B
Rated dimensional tolerance ±0,01
mm
L
125 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes