??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6367D-M16 - Clamping angle, single sided M16
Bill of material
88211
BESTNR
Order No.
88211
ARTNR
Article No.
6367D-800x920-12
BOHR
Details
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
Z1
Z1x R
14X50 mm
Z2
Z2 x R
15X50 mm
AZ
No's of positioning holes
240
GEW
Weight
723 kg
A
800 mm
K
920 mm
C
250 mm
H1
110 mm
G
57 mm
S
Diameter
17 mm
J
100.000 mm
D1
16.000 mm
D2
20.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772088217
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes