??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 141ENIG - Lock case, V2A
Bill of material
10454
BESTNR
Order No.
10454
ART
Design
Stainless steel, grinded, mesh 240. With zinc-plated lock no. 143UNIG-**
A
Case width
42.4 mm
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
DIN
Spring bolt head
ABC
Dimension
42.4 x 78.2 x 208,4 mm
S
Material thickness
3.0 mm
GEW
Weight
1400 g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772010454
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes