??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6208M - Clamping module, mechanical
Bill of material
559678
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
kN
ENTR
Opening
mechanical
MD
Tightening torque
30 Nm
GEW
Weight
g
ZYLS
Schrauben
B1
Diameter
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
DN
Diameter
mm
E1
mm
H
mm
H1
mm
H2
mm
H3
mm
L
mm
R
mm
S1
mm
SW
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes