您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
75915-302LF
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/75915_76341_asmtab.prj},{NB=75915-302LF},{SERIES=75915},{HH=8.50mm - Standard},{PLOPT=3},{N=02},{HTOPT=},{LF=LF - Lead Free},{PITCH=2.54},{PPATH=75915_parts/75915_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol FCi
Description
75915, 76341 - Receptacle, Vertical Single Row, Through Mount
Bill of material
75915-302LF
PN
Part Number
75915-302LF
75915-302LF
HH
Housing Height
8.50mm - Standard
8.50mm - Standard
PLOPT
Plating Options
3 - 0.76µm Gold on Contact Area, 2.0µm Min Matte Tin on Tail
4 - 2.0µm Min Matte Tin full Plated, 1.27µm Ni Min Underplating
8 - 0.38µm Gold on Contact Area, 2µm min Matte Tin on Tail
3 - 0.76µm Gold on Contact Area, 2.0µm Min Matte Tin on Tail
4 - 2.0µm Min Matte Tin full Plated, 1.27µm Ni Min Underplating
8 - 0.38µm Gold on Contact Area, 2µm min Matte Tin on Tail
N
Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
HTOPT
High Temperature Options
Not Selected
G - High Temperature Black Product
H - High Temperature Grey Product
Not Selected
G - High Temperature Black Product
H - High Temperature Grey Product
LF
Lead Free Option
LF - Lead Free
PAOPT
Packaging
Packed in Plastic Tube