??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Amphenol RF
Description
PSMP-FSBA-1175
Bill of material
PSMP-FSBA-1175
PN
Part Number
PSMP-FSBA-1175
DESC
Description
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 11.75mm
BF
Body Finish
White Bronze
BM
Body Material
Beryllium Copper
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
10
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
PSMP
AS1STYLE
Adapter Side 1 Style
Plug
AS2SERIES
Adapter Side 2 Series
PSMP
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight