??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Amphenol RF
Description
SMP-FS2A-860
Bill of material
SMP-FS2A-860
PN
Part Number
SMP-FS2A-860
DESC
Description
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 8.60mm
BF
Body Finish
Gold
BM
Body Material
Beryllium Copper
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
26.5
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
SMP
AS1STYLE
Adapter Side 1 Style
Plug
AS2SERIES
Adapter Side 2 Series
SMP
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight