??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70000-1000
Bill of material
031-70000-1000
PN
Part Number
031-70000-1000
DESC
Description
RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
Q
CT
Cable Type
Belden 1694A,Belden 4694R,Belden 9248
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
SC
Size Category
Miniature