??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6316
Bill of material
082-6316
PN
Part Number
082-6316
DESC
Description
RF Connector HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
E
CT
Cable Type
RG-8,RG-213,RG-225,Times AA-4478,Belden 8267,Belden 9251,Belden 9880,Belden 89880,Belden 8242,Belden 8268
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Standard