??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-816-1000
Bill of material
082-816-1000
PN
Part Number
082-816-1000
DESC
Description
RF Connector HN-Type Straight Clamp Plug RG-54 50 Ohm
BF
Body Finish
Silver
BM
Body Material
Brass
CG
Cable Group
Ungrouped
CT
Cable Type
RG-54
IMPEDANCE
Impedance
50
IM
Insulator Material
Copolymer of Styrene
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-55
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Standard