??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6163
Bill of material
082-6163
PN
Part Number
082-6163
DESC
Description
RF Connector N-Type Straight Clamp Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
SR3
CT
Cable Type
0.250-inch Conformable,RG-401,Times Tflex 401
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
4-Hole Flange
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
11
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Standard