??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6557
Bill of material
082-6557
PN
Part Number
082-6557
DESC
Description
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ARC
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
X
CT
Cable Type
RG-8X,Times LMR-240,Times LMR-240 UltraFlex,Belden 9258
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
IP67
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-3
SC
Size Category
Standard