??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10256
Bill of material
901-10256
PN
Part Number
901-10256
DESC
Description
RF Connector SMA Straight Jack Thread-in Crimp 50 Ohm IP68
BF
Body Finish
Passivated
BM
Body Material
Stainless Steel
CG
Cable Group
P4
CT
Cable Type
1.37 mm Micro-cable
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
IP68
GENDER
Gender
Jack
MF
Mounting Feature
Thread-in
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
2
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
SC
Size Category
Subminiature