??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-6145
Bill of material
031-6145
PN
Part Number
031-6145
DESC
Description
RF Connector TNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
CG
Cable Group
SR2
CT
Cable Type
0.141-inch Conformable,RG-402,Times Tflex 402,Belden 1673A
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
11
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Solder
SC
Size Category
Miniature