您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
712.025.9-NM
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steel AISI-304
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1c_sealtite_fitings_stainless/fam_1_sc_iso_ss_nm.prj},{NB=712.025.9-NM},{CNSORDERNO=712.025.9-NM},{T=M 25 x 1,5},{ST=3/4\"},{T1=33.000},{TP=3.500},{T2=28.706},{ID=19.1},{A=33},{B=10},{CSW=35},{C=38.2},{LC=13.4},{LC1=5.9},{ESW=33},{E=36.0},{LE=4.5},{CNSQUANTITY=5},{WEIGHT=7.4},{CNSMAT=Edelstahl AISI-304},{INFO=PDF Info},{GEWX=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Anamet Europe
Description
ISO straight fitting,Compact, male, NM stainless steel AISI-304 - Sealtite Fittings
Bill of material
712.025.9-NM
CNSORDERNO
Article No.
712.025.9-NM
712.025.9-NM
T
Thread
M 25 x 1,5
M 25 x 1,5
ST
Size
3/4"
3/4"
Inch
ID
Min. Internal Diameter
19.1
19.1
mm
A
Length
33
33
mm
B
Length
10
10
mm
CSW
Width across flats
35
35
mm
C
Diameter
38.2
38.2
mm
LC
Length
13.4
13.4
mm
LC1
Length
5.9
5.9
mm
ESW
Width across flats
33
33
mm
E
Diameter
36.0
36.0
mm
LE
Length
4.5
4.5
mm
CNSQUANTITY
Package size
5
5
WEIGHT
Weight
7.4
7.4
kg/100
CNSMASSEXACT
Weight
0.370
0.370
kg
CNSMAT
Material
Stainless steel AISI-304
INFO
PDF Info
PDF Info