您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
810.715.4
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_8_uig_ui_npb_fitting_pg_chf_ht.prj},{NB=810.715.4},{CNSORDERNO=810.715.4},{T=Pg 13.5},{ST=1/2''},{ID=6 - 12},{A=57},{B=10},{CSW=29},{C=32.7},{LC=14.0},{LC1=6.0},{ESW=27},{E=30},{LE=7.3},{FSW=22},{F=24.5},{LF=3.5},{G=12.0},{CNSQUANTITY=10},{WEIGHT=11.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.400},{KDM=19.060},{ID1=12.0},{GEWTX=27.00},{GEWTY=23.319},{GEWDX=20.40},{GEWDY=19.06}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Anamet Europe
Description
PG HT cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Bill of material
810.715.4
CNSORDERNO
Article No.
810.715.4
810.715.4
T
Thread
Pg 13.5
Pg 13.5
ST
Size
1/2''
1/2''
Inch
ID
Clamping range
6 - 12
6 - 12
mm
A
Length
57
57
mm
B
Length
10
10
mm
CSW
Width across flats
29
29
mm
C
Diameter
32.7
32.7
mm
LC
Length
14.0
14.0
mm
LC1
Length
6.0
6.0
mm
ESW
Width across flats
27
27
mm
E
Diameter
30
30
mm
LE
Length
7.3
7.3
mm
FSW
Width across flats
22
22
mm
F
Diameter
24.5
24.5
mm
LF
Length
3.5
3.5
mm
G
Length
12.0
12.0
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
11.5
11.5
kg/100
CNSMASSEXACT
Weight
1.150
1.150
kg
CNSMAT
Material
Nickel plated brass
INFO
PDF Info
PDF Info